??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
210
Shaft Size
2 Inch
Part No.
058529
Description
FB-SC-200
Weight
5.40 lbs
A
1.94 Inch
B
7.5 Inch
C
2.06 Inch
D
2.75 Inch
E
2.94 Inch
Bolt Diameter
1/2 Inch
G
1.63 Inch
H
0.5 Inch
I
5.19 Inch
J
4.63 Inch
K
1.5 Inch
L
2.43 Inch
M
4 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.